Branche standard
HANDLING SYSTEM FOR RIMS
Challenge
- Wide variety of parts from 14" - 24"
- Powder-coated rims / uncured
- Cycle time
- Compensation of height differences during the depositing process
- Workpiece holder
Solution
The standard solution developed by Zimmer Group for handling automotive rims was designed to reliably handle the most common rim sizes throughout all production processes. Set-up time is kept to a minimum or eliminated entirely. Whether in machining or surface treatment, the system allows fl exible confi guration as a single, double or multiple gripper system.
- Long stroke gripper with up to 220 mm stroke/jaw
- Rotating cutter disc
- Axis compensation in Z direction
- Position maintenance by means of clamping element
- Active stroke limitation for cycle time optimization
Highlights and technical data
- IP54
- Pneumatic
- External gripping
- Gripper jaws are synchronized
Technical Data
Drive type | PNEU |
Max. gripping force | 3540 [N] |
Gripping concept | KRAFT |
Gripping safety device | KLE |
Max. stroke | 440 [mm] |
IP class | IP54 |
System weight | 60 [kg] |
Max. workpiece weight | 30 [kg] |
Max. workpiece temperature | 40 [°C] |